CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Series

N/A 2000

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 2.126 in54 mm

Outer Diameter

N/A 2.57 in65.28 mm

Overall Width

N/A 0.492 in12.5 mm

Housing Bore

N/A 2.559 in65 mm