CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Silicone

Series

N/A 3000

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.812 in122.225 mm

Outer Diameter

N/A 5.552 in141.021 mm

Overall Width

N/A 0.535 in13.589 mm

Housing Bore

N/A 5.544 in140.818 mm