CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1 1/4 in31.750 mm

Outer Diameter

N/A 1.756 in44.602 mm

Overall Width

N/A 0.3 in7.62 mm