CAD (0)
▾
V-Rings
Unit of Measure
Specifications
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.12 in3.048 mm |
Fitted Width |
N/A 0.18 in4.572 mm |
Fitted Width Tolerance |
N/A 0.02 in0.508 mm |
Shaft Size Maximum |
N/A 0.69 in17.526 mm |
Shaft Size Minimum |
N/A 0.61 in15.494 mm |
Width on Shaft |
N/A 0.13 in3.302 mm |
Overall Width |
N/A 0.22 in5.588 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |