CAD (0)
▾
V-Rings
Unit of Measure
Specifications
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.16 in4.064 mm |
Fitted Width |
N/A 0.24 in6.096 mm |
Fitted Width Tolerance |
N/A 0.03 in0.762 mm |
Shaft Size Maximum |
N/A 0.95 in24.13 mm |
Shaft Size Minimum |
N/A 0.83 in21.082 mm |
Width on Shaft |
N/A 0.18 in4.572 mm |
Overall Width |
N/A 0.3 in7.62 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |