CAD (0)
▾
V-Rings
Unit of Measure
Specifications
Seal Type |
N/A
VRS2 |
Cross Section Height |
N/A 0.16 in4.064 mm |
Fitted Width |
N/A 0.35 in8.89 mm |
Fitted Width Tolerance |
N/A 0.03 in0.762 mm |
Shaft Size Maximum |
N/A 1.07 in27.178 mm |
Shaft Size Minimum |
N/A 0.95 in24.13 mm |
Width on Shaft |
N/A 0.31 in7.874 mm |
Overall Width |
N/A 0.41 in10.414 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |