CAD (0)
▾
V-Rings
Unit of Measure
Specifications
Seal Type |
N/A
VRS2 |
Cross Section Height |
N/A 0.2 in5.08 mm |
Fitted Width |
N/A 0.43 in10.922 mm |
Fitted Width Tolerance |
N/A 0.04 in1.016 mm |
Shaft Size Maximum |
N/A 2.48 in62.992 mm |
Shaft Size Minimum |
N/A 2.29 in58.166 mm |
Width on Shaft |
N/A 0.37 in9.398 mm |
Overall Width |
N/A 0.51 in12.954 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |