CAD (0)
▾
V-Rings
Unit of Measure
Specifications
Seal Type |
N/A
VRS1 |
Cross Section Height |
N/A 0.32 in8.128 mm |
Fitted Width |
N/A 0.47 in11.938 mm |
Fitted Width Tolerance |
N/A 0.07 in1.778 mm |
Shaft Size Maximum |
N/A 6.5 in165.1 mm |
Shaft Size Minimum |
N/A 6.1 in154.94 mm |
Width on Shaft |
N/A 0.35 in8.89 mm |
Overall Width |
N/A 0.57 in14.478 mm |
Material |
N/A Nitrile |
Inch/Metric |
N/A Inch |