CAD (0)
▾
V-Rings
Unit of Measure
Specifications
Seal Type |
N/A
VRS3 |
Cross Section Height |
N/A 0.26 in6.604 mm |
Fitted Width |
N/A 0.31 in7.874 mm |
Fitted Width Tolerance |
N/A 0.06 in1.524 mm |
Shaft Size Maximum |
N/A 6.5 in165.1 mm |
Shaft Size Minimum |
N/A 6.1 in154.94 mm |
Width on Shaft |
N/A 0.24 in6.096 mm |
Overall Width |
N/A 0.41 in10.414 mm |
Material |
N/A Fluoro-Elastomer |
Inch/Metric |
N/A Inch |