CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 1.875 in47.625 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 44.45 in1129.03 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.75 in44.45 mm

Overall Width

N/A 0.625 in15.875 mm