CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 2.625 in66.675 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 63.5 in1612.9 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.5 in63.5 mm

Overall Width

N/A 0.625 in15.875 mm