CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 3.125 in79.375 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 76.2 in1935.48 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3 in76.2 mm

Overall Width

N/A 0.625 in15.875 mm