CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 3.875 in98.425 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 95.25 in2419.35 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.75 in95.25 mm

Overall Width

N/A 0.625 in15.875 mm