CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 4.75 in120.65 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 117.48 in2983.992 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.625 in117.475 mm

Overall Width

N/A 0.75 in19.05 mm