CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 5.875 in149.225 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 146.05 in3709.67 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 5.75 in146.05 mm

Overall Width

N/A 0.75 in19.05 mm