CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 2.627 in66.726 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 63.55 in1614.17 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.502 in63.551 mm

Overall Width

N/A 1 in25.4 mm