CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 19

Effective Shaft Diameter

N/A 4.812 in122.225 mm

Finish

N/A Ground 10-25RMS

Inside Diameter

N/A 119.05 in3023.87 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.687 in119.05 mm

Overall Width

N/A 1.24 in31.496 mm