CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 1

Effective Shaft Diameter

N/A 3.767 in95.682 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 93.62 in2377.948 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.686 in93.624 mm

Overall Width

N/A 0.625 in15.875 mm