CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Effective Shaft Diameter

N/A 2.774 in70.46 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 68.53 in1740.662 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.698 in68.529 mm

Overall Width

N/A 0.953 in24.206 mm