CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Effective Shaft Diameter

N/A 3 in76.2 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 73.81 in1874.774 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.906 in73.812 mm

Overall Width

N/A 0.562 in14.275 mm