CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 10

Effective Shaft Diameter

N/A 3.687 in93.65 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 90.47 in2297.938 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.562 in90.475 mm

Overall Width

N/A 0.718 in18.237 mm