CAD (0)
  • Cart is empty
Wear Sleeves
Unit of Measure

Specifications

Effective Shaft Diameter

N/A 5.51 in139.954 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 121.01 in3073.654 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.764 in121.006 mm

Overall Width

N/A 0.875 in22.225 mm