CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 50 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22210YMW33

Dimensions

D - Outer Diameter

N/A 90 mm3.5433 in

B' - Inner Ring Width

N/A 23 mm0.9055 in

B - Outer Ring Width

N/A 23 mm0.9055 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius2 N/A 1 mm0.040 in

da - Inner Ring Backing Diameter

N/A 59.000 mm2.300 in

Da - Outer Ring Backing Diameter

N/A 82.000 mm3.200 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 112000 N25100 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 112000 N25200 lbf

Factors

e - ISO Factor3 N/A 0.24
Y0 - ISO Factor4 N/A 2.78
Y1 - ISO Factor5 N/A 2.84
Y2 - ISO Factor6 N/A 4.23

Reference Thermal Speed Rating (Grease)

N/A 5100 rpm
Reference Thermal Speed Rating (Oil)7 N/A 6300 rpm
Cg - Geometry Factor8 N/A 0.0486
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.