CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 160 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22232YMW33

Dimensions

D - Outer Diameter

N/A 290 mm11.4173 in

B' - Inner Ring Width

N/A 80 mm3.1496 in

B - Outer Ring Width

N/A 80 mm3.1496 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius2 N/A 2.5 mm0.1 in

da - Inner Ring Backing Diameter

N/A 192.000 mm7.5000 in

Da - Outer Ring Backing Diameter

N/A 264.000 mm10.4000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1370000 N309000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1120000 N253000 lbf

Factors

e - ISO Factor3 N/A 0.26
Y0 - ISO Factor4 N/A 2.57
Y1 - ISO Factor5 N/A 2.62
Y2 - ISO Factor6 N/A 3.91

Reference Thermal Speed Rating (Grease)

N/A 1900 rpm
Reference Thermal Speed Rating (Oil)7 N/A 2200 rpm
Cg - Geometry Factor8 N/A 0.0931
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.