CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 140 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22328YMW33

Dimensions

D - Outer Diameter

N/A 300 mm11.811 in

B' - Inner Ring Width

N/A 102 mm4.0157 in

B - Outer Ring Width

N/A 102 mm4.0157 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 182 mm7.1000 in

Da - Outer Ring Backing Diameter

N/A 270 mm10.600 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1670000 N375000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1450000 N326000 lbf

Factors

e - ISO Factor3 N/A 0.33
Y0 - ISO Factor4 N/A 2.01
Y1 - ISO Factor5 N/A 2.06
Y2 - ISO Factor6 N/A 3.06

Reference Thermal Speed Rating (Grease)

N/A 1600 rpm
Reference Thermal Speed Rating (Oil)7 N/A 1800 rpm
Cg - Geometry Factor8 N/A 0.0914
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.