CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 160 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 23932YMW33

Dimensions

D - Outer Diameter

N/A 220 mm8.6614 in

B' - Inner Ring Width

N/A 45 mm1.7717 in

B - Outer Ring Width

N/A 45 mm1.7717 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 175 mm6.9000 in

Da - Outer Ring Backing Diameter

N/A 207 mm8.200 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 654000 N147000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 421000 N94700 lbf

Factors

e - ISO Factor3 N/A 0.18
Y0 - ISO Factor4 N/A 3.7
Y1 - ISO Factor5 N/A 3.78
Y2 - ISO Factor6 N/A 5.63

Reference Thermal Speed Rating (Grease)

N/A 2100 rpm
Reference Thermal Speed Rating (Oil)7 N/A 2500 rpm
Cg - Geometry Factor8 N/A 0.0864
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.