CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 850 mm

Cage Type

N/A YMD

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 1220 mm48.032 in

B' - Inner Ring Width

N/A 365 mm14.37 in

B - Outer Ring Width

N/A 365 mm14.3700 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius2 N/A 6 mm0.24 in

da - Inner Ring Backing Diameter

N/A 931.000 mm36.700 in

Da - Outer Ring Backing Diameter

N/A 1138.000 mm44.800 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 32200000 N7240000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 14500000 N3260000 lbf

Factors

e - ISO Factor3 N/A 0.26
Y0 - ISO Factor4 N/A 2.5
Y1 - ISO Factor5 N/A 2.56
Y2 - ISO Factor6 N/A 3.81

Reference Thermal Speed Rating (Grease)

N/A 160 rpm
Reference Thermal Speed Rating (Oil)7 N/A 170 rpm
Cg - Geometry Factor8 N/A 0.1383
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.