CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 530 mm

Bore_Taper

N/A 1/30

Cage Type

N/A YMD

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 870 mm34.2520 in

B' - Inner Ring Width

N/A 335 mm13.189 in

B - Outer Ring Width

N/A 335 mm13.1890 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius2 N/A 6 mm0.24 in

da - Inner Ring Backing Diameter

N/A 596.000 mm23.500 in

Da - Outer Ring Backing Diameter

N/A 794 mm31.300 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 19100000 N4290000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 10300000 N2300000 lbf

Factors

e - ISO Factor3 N/A 0.36
Y0 - ISO Factor4 N/A 1.86
Y1 - ISO Factor5 N/A 1.9
Y2 - ISO Factor6 N/A 2.83

Reference Thermal Speed Rating (Grease)

N/A 180 rpm
Reference Thermal Speed Rating (Oil)7 N/A 190 rpm
Cg - Geometry Factor8 N/A 0.1108
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.