CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 340.000 mm

Bore_Taper

N/A 1/30

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 24168KYMBW33W45AC3

Dimensions

D - Outer Diameter

N/A 580 mm22.8350 in

B' - Inner Ring Width

N/A 243 mm9.567 in

B - Outer Ring Width

N/A 243 mm9.5670 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius2 N/A 4 mm0.16 in

da - Inner Ring Backing Diameter

N/A 385.000 mm15.2000 in

Da - Outer Ring Backing Diameter

N/A 525 mm20.7000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 8900000 N2000000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 5680000 N1280000 lbf

Factors

e - ISO Factor3 N/A 0.39
Y0 - ISO Factor4 N/A 1.71
Y1 - ISO Factor5 N/A 1.75
Y2 - ISO Factor6 N/A 2.61

Reference Thermal Speed Rating (Grease)

N/A 350 rpm
Reference Thermal Speed Rating (Oil)7 N/A 370 rpm
Cg - Geometry Factor8 N/A 0.1373
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.