CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 380 mm

Bore_Taper

N/A 1/30

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 620 mm24.409 in

B' - Inner Ring Width

N/A 243 mm9.567 in

B - Outer Ring Width

N/A 243 mm9.5670 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius2 N/A 4 mm0.16 in

da - Inner Ring Backing Diameter

N/A 427 mm16.8000 in

Da - Outer Ring Backing Diameter

N/A 565 mm22.300 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 10100000 N2260000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 5580000 N1250000 lbf

Factors

e - ISO Factor3 N/A 0.36
Y0 - ISO Factor4 N/A 1.83
Y1 - ISO Factor5 N/A 1.87
Y2 - ISO Factor6 N/A 2.79

Reference Thermal Speed Rating (Grease)

N/A 300 rpm
Reference Thermal Speed Rating (Oil)7 N/A 320 rpm
Cg - Geometry Factor8 N/A 0.0901
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.