CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 460 mm

Bore_Taper

N/A 1/30

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 760 mm29.9210 in

B' - Inner Ring Width

N/A 300 mm11.8110 in

B - Outer Ring Width

N/A 300 mm11.8110 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius2 N/A 6 mm0.24 in

da - Inner Ring Backing Diameter

N/A 518 mm20.4000 in

Da - Outer Ring Backing Diameter

N/A 692.000 mm27.200 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 14900000 N3350000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 8200000 N1840000 lbf

Factors

e - ISO Factor3 N/A 0.37
Y0 - ISO Factor4 N/A 1.8
Y1 - ISO Factor5 N/A 1.84
Y2 - ISO Factor6 N/A 2.74

Reference Thermal Speed Rating (Grease)

N/A 220 rpm
Reference Thermal Speed Rating (Oil)7 N/A 230 rpm
Cg - Geometry Factor8 N/A 0.1017
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.