CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 200 mm

Bore_Taper

N/A 1/12

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 26340KYMBW33C3

Dimensions

D - Outer Diameter

N/A 380 mm14.9606 in

B' - Inner Ring Width

N/A 126 mm4.9606 in

B - Outer Ring Width

N/A 126 mm4.9606 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius2 N/A 4 mm0.16 in

da - Inner Ring Backing Diameter

N/A 239.8 mm9.4400 in

Da - Outer Ring Backing Diameter

N/A 336.700 mm13.260 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2690000 N605000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1900000 N427000 lbf

Factors

e - ISO Factor3 N/A 0.33
Y0 - ISO Factor4 N/A 1.98
Y1 - ISO Factor5 N/A 2.02
Y2 - ISO Factor6 N/A 3.01

Reference Thermal Speed Rating (Grease)

N/A 740 rpm
Reference Thermal Speed Rating (Oil)7 N/A 820 rpm
Cg - Geometry Factor8 N/A 0.1009
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.