CAD (0)
▾
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure
Specifications
Cone Part Number |
N/A EE620100 |
Cup Part Number |
N/A 620220 |
Related Assembly Number(s) |
N/A EE620100-904A1 |
Outer Spacer Part Number |
N/A Y1S-620220 |
Design Unit |
N/A Inch |
Dimensions
d - Bore |
N/A 10 in254 mm |
D - Cup Outer Diameter |
N/A 22.0000 in558.800 mm |
T - Width |
N/A 8.2500 in209.550 mm |
B - Width |
N/A 8.2500 in209.550 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.310 in7.87 mm |
db - Cone Backface Backing Diameter |
N/A 12.48 in317 mm |
Da - Cup Frontface Backing Diameter |
N/A 19.78 in502.41 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 105000 lbf466000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 704000 lbf3130000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 155000 lbf691000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 182000 lbf812000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.