CAD (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A EE671801

Cup Part Number

N/A 672873

Related Assembly Number(s)

N/A EE671801-902A2

Outer Spacer Part Number

N/A K986430

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 18.0000 in457.200 mm

D - Cup Outer Diameter

N/A 28.7460 in730.148 mm

T - Width

N/A 9.5 in241.3 mm

B - Width

N/A 9 in228.6 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.35 mm

db - Cone Backface Backing Diameter

N/A 19.96 in507 mm

Da - Cup Frontface Backing Diameter

N/A 26.93 in680.50 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 165000 lbf733000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 1110000 lbf4920000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 111000 lbf492000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 287000 lbf1280000 N

Factors

K - Factor7 N/A 1.49
e - ISO Factor8 N/A 0.39
Y1 - ISO Factor9 N/A 1.72
Y2 - ISO Factor10 N/A 2.56
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.