CAD (0)
▾
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure
Specifications
Cone Part Number |
N/A HM218248 |
Cup Part Number |
N/A HM218210 |
Related Assembly Number(s) |
N/A HM218248-90010 HM218248-90011 HM218248-90012 HM218248-902A2 |
Outer Spacer Part Number |
N/A HM218210EA |
Design Unit |
N/A Inch |
Dimensions
d - Bore |
N/A 3.5423 in89.974 mm |
D - Cup Outer Diameter |
N/A 5.7864 in146.975 mm |
T - Width |
N/A 3.1496 in80 mm |
B - Width |
N/A 3.1496 in80 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.010 in0.3 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.140 in3.56 mm |
db - Cone Backface Backing Diameter |
N/A 4.41 in112 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.57 in141.00 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 18900 lbf84200 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 127000 lbf565000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 10800 lbf47900 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 33000 lbf147000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.