CAD (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure

Specifications

Cone Part Number

N/A H936349

Cup Part Number

N/A H936310

Related Assembly Number(s)

N/A EE380080-90074

Inner Spacer Part Number

N/A K524656

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 6.6250 in168.275 mm

D - Cup Outer Diameter

N/A 13.0000 in330.200 mm

T - Width

N/A 10 in254 mm

C - Width

N/A 7 in177.8 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.35 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 8.58 in218 mm

Da - Cup Frontface Backing Diameter

N/A 12.28 in311.90 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 71600 lbf319000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 481000 lbf2140000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 99200 lbf441000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 125000 lbf555000 N

Factors

K - Factor7 N/A 0.72
e - ISO Factor8 N/A 0.81
Y1 - ISO Factor9 N/A 0.83
Y2 - ISO Factor10 N/A 1.24
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.