CAD (0)
▾
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure
Specifications
Cone Part Number |
N/A HM262749 |
Cup Part Number |
N/A HM262710 |
Inner Spacer Part Number |
N/A K800887 |
Outer Spacer Part Number |
N/A K740996 |
Design Unit |
N/A Inch |
Dimensions
d - Bore |
N/A 13.6250 in346.075 mm |
D - Cup Outer Diameter |
N/A 19.2500 in488.950 mm |
T - Width |
N/A 8.1496 in207 mm |
C - Width |
N/A 6.5246 in165.725 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 14.84 in377 mm |
Da - Cup Frontface Backing Diameter |
N/A 18.40 in467.36 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 101000 lbf448000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 676000 lbf3010000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 57700 lbf257000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 175000 lbf780000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.