CAD (0)
▾
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure
Specifications
Cone Part Number |
N/A JHM840449 |
Cup Part Number |
N/A JHM840410 |
Inner Spacer Part Number |
N/A HM840449XA |
Outer Spacer Part Number |
N/A HM840410EA |
Design Unit |
N/A Metric |
Dimensions
d - Bore |
N/A 7.874 in200 mm |
D - Cup Outer Diameter |
N/A 11.811 in300 mm |
T - Width |
N/A 5.5512 in141 mm |
C - Width |
N/A 4.4488 in113 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.560 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 8.9 in226 mm |
Da - Cup Frontface Backing Diameter |
N/A 11.42 in290.07 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 40500 lbf180000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 272000 lbf1210000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 36200 lbf161000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 70500 lbf314000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.