CAD (0)
▾
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure
Specifications
Cone Part Number |
N/A LL771948 |
Cup Part Number |
N/A LL771911 |
Inner Spacer Part Number |
N/A LL771948XA |
Outer Spacer Part Number |
N/A LL771911EB |
Design Unit |
N/A Inch |
Dimensions
d - Bore |
N/A 18.7500 in476.250 mm |
D - Cup Outer Diameter |
N/A 22.2500 in565.150 mm |
T - Width |
N/A 5 in127 mm |
C - Width |
N/A 4.25 in107.95 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 19.49 in495 mm |
Da - Cup Frontface Backing Diameter |
N/A 21.66 in548.90 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 27400 lbf122000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 184000 lbf817000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 22000 lbf97800 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 47600 lbf212000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.