CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 67900

Cone Part Number

N/A 67985D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 95300 lbf424000 N

C0 - Static Radial Rating

N/A 197000 lbf876000 N

Dimensions

d - Cone Bore

N/A 8.1250 in206.375 mm

B - Double Cone Width

N/A 3.4375 in87.313 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.03 in0.800 mm

da - Cone Frontface Backing Diameter

N/A 8.62 in219 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.11 in2.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 24700 lbf110000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 166000 lbf738000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 43000 lbf191000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 21500 lbf95800 N

Factors

K - Factor7 N/A 1.15

G1 - Heat Generation Factor (Roller-Raceway)

N/A 820

G2 - Heat Generation Factor (Rib-Roller End)

N/A 172
Cg - Geometry Factor8 N/A 0.139
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.