CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 134000

Cone Part Number

N/A EE134102D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 153000 lbf679000 N

C0 - Static Radial Rating

N/A 299000 lbf1330000 N

Dimensions

d - Cone Bore

N/A 10.2500 in260.350 mm

B - Double Cone Width

N/A 4.2500 in107.950 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.13 in3.300 mm

da - Cone Frontface Backing Diameter

N/A 11.02 in280 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.12 in3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 39600 lbf176000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 266000 lbf1180000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 68900 lbf307000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 25400 lbf113000 N

Factors

K - Factor7 N/A 1.56

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1330

G2 - Heat Generation Factor (Rib-Roller End)

N/A 187
Cg - Geometry Factor8 N/A 0.147
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.