CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 433000

Cone Part Number

N/A EE433301D

Design Units

N/A Imperial

Cage Type

N/A Pin-Type
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 1670000 lbf7440000 N

C0 - Static Radial Rating

N/A 3410000 lbf15200000 N

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Dimensions

d - Cone Bore

N/A 30.0000 in762.000 mm

B - Double Cone Width

N/A 12.2500 in311.150 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.25 in6.4 mm

da - Cone Frontface Backing Diameter

N/A 33.54 in852 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.38 in9.65 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 434000 lbf1930000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 2910000 lbf13000000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 755000 lbf3360000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 285000 lbf1270000 N

Factors

K - Factor7 N/A 1.52

G1 - Heat Generation Factor (Roller-Raceway)

N/A 22200

G2 - Heat Generation Factor (Rib-Roller End)

N/A 957
Cg - Geometry Factor8 N/A 0.376
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.