CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A H247500

Cone Part Number

N/A H247549D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 399000 lbf1770000 N

C0 - Static Radial Rating

N/A 699000 lbf3110000 N

Dimensions

d - Cone Bore

N/A 9.25 in234.95 mm

B - Double Cone Width

N/A 8.2500 in209.550 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 10.2 in259 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.16 in4.1 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 103000 lbf460000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 694000 lbf3090000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 180000 lbf800000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 58800 lbf262000 N

Factors

K - Factor7 N/A 1.76

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1960

G2 - Heat Generation Factor (Rib-Roller End)

N/A 148
Cg - Geometry Factor8 N/A 0.164
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.