CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A LM451300

Cone Part Number

N/A LM451349DW

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 158000 lbf701000 N

C0 - Static Radial Rating

N/A 339000 lbf1510000 N

Dimensions

d - Cone Bore

N/A 10 1/2 in266.7 mm

B - Double Cone Width

N/A 4.3125 in109.538 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 11.06 in281 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.15 in3.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 40900 lbf182000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 275000 lbf1220000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 71200 lbf317000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 25200 lbf112000 N

Factors

K - Factor7 N/A 1.62

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1550

G2 - Heat Generation Factor (Rib-Roller End)

N/A 212
Cg - Geometry Factor8 N/A 0.154
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.