CAD (0)
▾
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure
Specifications
Series |
N/A HM127400 |
Cup Part Number |
N/A HM127415D |
Design Units |
N/A Imperial |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
Dimensions
D - Cup Outer Diameter |
N/A 8.1875 in207.963 mm |
C - Double Cup Width |
N/A 6.0000 in152.400 mm |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Geometry constant for Lubrication Life Adjustment Factor a3l.