CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A HM127400

Cup Part Number

N/A HM127415YDX

Design Units

N/A Imperial

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Dimensions

D - Cup Outer Diameter

N/A 8.1875 in207.963 mm

C - Double Cup Width

N/A 6.0000 in152.400 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.04 in1.0 mm

Da - Cup Frontface Backing Diameter

N/A 7.80 in198.10 mm

Factors

K - Factor2 N/A 2.21
e - ISO Factor3 N/A 0.55
Y1 - ISO Factor4 N/A 1.24 1.84
Y2 - ISO Factor5 N/A 1.84

G1 - Heat Generation Factor (Roller-Raceway)

N/A 423

G2 - Heat Generation Factor (Rib-Roller End)

N/A 85.4
Cg - Geometry Factor6 N/A 0.116
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Geometry constant for Lubrication Life Adjustment Factor a3l.