CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 30228M

Cone Part Number

N/A X30228M

Design Units

N/A METRIC

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 873000 N196000 lbf
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 226000 N50900 lbf

Full Timken Part Number

N/A 30228

Dimensions

d - Cone Bore

N/A 140 mm5.5118 in

B - Cone Width

N/A 42.000 mm1.6535 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius3 N/A 4.060 mm0.16 in

da - Cone Frontface Backing Diameter

N/A 157 mm6.18 in

db - Cone Backface Backing Diameter

N/A 164 mm6.46 in

Ab - Cage-Cone Frontface Clearance

N/A 8.4 mm0.33 in

Aa - Cage-Cone Backface Clearance

N/A 4.3 mm0.17 in
a - Effective Center Location4 N/A 2.8 mm0.11 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)5 N/A 130000 N29200 lbf
C1 - Dynamic Radial Rating (1 million revolutions)6 N/A 502000 N113000 lbf

C0 - Static Radial Rating

N/A 649000 N146000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 96900 N21800 lbf

Factors

K - Factor8 N/A 1.34

G1 - Heat Generation Factor (Roller-Raceway)

N/A 347.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 75.8
Cg - Geometry Factor9 N/A 0.119
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.