CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 32936M

Cone Part Number

N/A X32936M

Design Units

N/A METRIC

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 702000 N158000 lbf
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 182000 N40900 lbf

Full Timken Part Number

N/A 32936

Dimensions

d - Cone Bore

N/A 180 mm7.0866 in

B - Cone Width

N/A 45 mm1.7717 in

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius3 N/A 2.540 mm0.1 in

da - Cone Frontface Backing Diameter

N/A 192 mm7.56 in

db - Cone Backface Backing Diameter

N/A 196 mm7.72 in

Ab - Cage-Cone Frontface Clearance

N/A 3 mm0.12 in

Aa - Cage-Cone Backface Clearance

N/A 3.3 mm0.13 in
a - Effective Center Location4 N/A 9.1 mm0.36 in

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)5 N/A 105000 N23500 lbf
C1 - Dynamic Radial Rating (1 million revolutions)6 N/A 403000 N90600 lbf

C0 - Static Radial Rating

N/A 795000 N179000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 85900 N19300 lbf

Factors

K - Factor8 N/A 1.22

G1 - Heat Generation Factor (Roller-Raceway)

N/A 601.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 184.5
Cg - Geometry Factor9 N/A 0.124
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.