CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Cone Part Number

N/A 38880

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 86700 lbf386000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 22500 lbf100000 N

Dimensions

d - Cone Bore

N/A 10.3750 in263.525 mm

B - Cone Width

N/A 1.1250 in28.575 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius3 N/A 0.06 in1.520 mm

da - Cone Frontface Backing Diameter

N/A 10.83 in275 mm

db - Cone Backface Backing Diameter

N/A 10.83 in275 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.1 in2.5 mm

Aa - Cage-Cone Backface Clearance

N/A 0.01 in0.3 mm
a - Effective Center Location4 N/A 0.8 in20.3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)5 N/A 12900 lbf57400 N
C1 - Dynamic Radial Rating (1 million revolutions)6 N/A 49800 lbf221000 N

C0 - Static Radial Rating

N/A 125000 lbf554000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 8080 lbf35900 N

Factors

K - Factor8 N/A 1.6

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1030

G2 - Heat Generation Factor (Rib-Roller End)

N/A 496
Cg - Geometry Factor9 N/A 0.168
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.