CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Cone Part Number |
N/A EE158349 |
Design Units |
N/A Imperial |
Cage Type |
N/A Pin-Type |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 1140000 lbf5080000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 296000 lbf1320000 N |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius3 | N/A 0.750 in19.050 mm |
da - Cone Frontface Backing Diameter |
N/A 36.5 in927 mm |
db - Cone Backface Backing Diameter |
N/A 37.68 in957 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.32 in8.13 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.81 in20.57 mm |
| a - Effective Center Location4 | N/A 4.89 in124.2 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)5 | N/A 170000 lbf756000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)6 | N/A 655000 lbf2920000 N |
C0 - Static Radial Rating |
N/A 1740000 lbf7740000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 167000 lbf745000 N |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 3 These maximum fillet radii will be cleared by the bearing corners.
- 4 Negative value indicates effective center inside cone backface.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.